9121-JP4-M | M | Valve Adapter, Double Solenoid, R (BSPT), with Valve Pass-through, QC-210 |
9121-JT2-M | M | Valve Adapter, Double Solenoid, NPT, with Valve Pass Through, QC-210 |
9121-JT3-M | M | Valve Adapter, Double Solenoid, NPT, with Valve Pass Through, QC-310, QC-510, and QC-1210 |
9121-JT5-M | M | Valve Adapter, Double Solenoid (Ground-switched Sinking), NPT, with Valve Pass-through, QC-210 |
9121-JU2-M | M | Valve Adapter, Double Solenoid, G (BSPP), with Valve Pass Through, QC-210 |
9121-JU3-M | M | Valve Adapter, Double Solenoid, G (BSPP), with Valve Pass Through, QC-310, QC-510, and QC-1210 |
Description: |
Jxx Valve Adapters with a Double Solenoid and Valve Pass Through |
Weight: |
JP4-M - 1.44 lbs (0.65 kg) JT2-M - 1.33 lbs (0.60 kg) JT3-M - 1.37 lbs (0.62 kg) JT5-M - 1.33 lbs (0.60 kg) JU2-M - 1.37 lbs (0.62 kg) JU3-M - 1.41 lbs (0.64 kg) |
Materials: |
- Aluminum housing.
- Stainless steel hardware.
|
Elec. Rating: |
19-29 VDC Operational Voltage (Solenoid Valve) |
Operational Temperature Range: |
0 °F - 120 °F (-17.8 °C - 48.9 °C) |
|
QC-113
| |
|
Flat A - Use with Tool Side Spacer Assembly |
| Yes |
QC-210
| |
|
Flat A - Use with Tool Side Spacer Assembly |
| Yes |
QC-213
| |
|
Flat A - Use with Tool Side Spacer Assembly |
| Yes |
QC-310
| |
|
Flat A - Use with Tool Side Spacer Assembly |
| Yes |
QC-313
| |
|
Flat A - Use with Tool Side Spacer Assembly |
| Yes |
QC-510
| |
|
Flat A - Use with Tool Side Spacer Assembly |
| Yes |
QC-1210
| |
| Yes |
Custom Application QC Models |
|
*May be compatible with other QC models. Please consult an ATI Account Manager for more information.
|
Cables
There are no Cables associated with this module.
|
|
9630-20-Jxx Dou Sol Pas Thru QC210.pdf |
Jxx Double Solenoid Pass-through for QC-210 Drawing
|
9630-20-Jxx Dou Sol Pas Thru QC310.pdf |
Jxx Double Solenoid Pass-through for QC-310 Drawing
|
|
9620-20-C-Jxx Valve Adapters with a Double Solenoid and Valve Pass Through.pdf |
Jxx Valve Adapters with a Double Solenoid and Valve Pass Through Manual (incl JP4-M,JP5-M,JT2-M,JT3-M,JT5-M,JU2-M,JU3-M)
|
|
9121-JT5-M |
Valve Adapter, Double Solenoid, Ground-Switched (Sinking), NPT, QC-210 w/ Valve Pass Thru
|
9121-JT2-M |
QC-210 Master Valve Assy, Double, NPT, w/ Valve Pass Thru
|
9121-JU2-M |
QC-210 Valve Adapter, Double, G, w/ Valve Pass Thru
|
9121-JT3-M |
QC-310 Master Valve Assy, Double, NPT, w/ Valve Pass Thru
|
9121-JU3-M |
QC-310 Valve Adapter, Double, G, w/ Valve Pass Thru
|
9121-JP4-M |
9121-JP4-M
|
|
|